text.skipToContent text.skipToNavigation

Rotary R Series Replacement Knob, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 34ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Plain Replacement Knob
Color Light Almond
Application Sector Residential
  • Residential
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Slimmer design -- the trimmest rotary dimmers, 1/4 in. less depth than the leading competitor's models.
  • Easy-to-grip knob with soft, contemporary curves goes with any d: cor.
  • Interchangeable with older-style knobs.
  • Excellent RFI/EMI filtering performance -- won't impact sensitive electronic devices.
  • Pre-stripped leads speed termination.
  • No de-rating of 600 watt models in multi-gang applications.
  • Leaves more room in the box for faster, easier installation.
  • Makes small adjustments in lighting levels easier.
  • Illuminated models are easy to find in the dark.

Specifications

General Info
Color Light Almond
Finish Matte
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
UPC Number 785007045673
Dimensions
Product Height US 1.25 in
Product Width US 1.25 in
Technical Information
Wire Size #14 - #10 AWG
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
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;