text.skipToContent text.skipToNavigation

Rotary R Series Replacement Knob, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Plain Replacement Knob
Color White
Application Sector Residential
  • Residential
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Slimmer design -- the trimmest rotary dimmers, 1/4 in. less depth than the leading competitor's models.
  • Easy-to-grip knob with soft, contemporary curves goes with any d: cor.
  • Interchangeable with older-style knobs.
  • Excellent RFI/EMI filtering performance -- won't impact sensitive electronic devices.
  • Pre-stripped leads speed termination.
  • No de-rating of 600 watt models in multi-gang applications.
  • Leaves more room in the box for faster, easier installation.
  • Makes small adjustments in lighting levels easier.
  • Illuminated models are easy to find in the dark.

Specifications

General Info
Color White
Finish Matte
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
UPC Number 785007045666
Dimensions
Product Height US 1.25 in
Product Width US 1.25 in
Technical Information
Wire Size #14 - #10 AWG
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
I'm looking for a new white dimmer knob that will fit an old GE dimmer switch with a round 3/16" shaft. Do you make a replacement for it?

Asked by: Jeff
RRKWV would be our only option for a rotary dimmer know(D style shaft).
Answered by: Legrand Technical Support
Date published: 2021-09-16

Does this work with a slit stem or a D stem?

Asked by: James
Thank you for your question regarding Dimmer knob(RRKWV). The replacement knob will fit a D stem style dimmer.
Answered by: Legrand Technical Support
Date published: 2022-09-22
  • y_2025, m_5, d_1, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_RRKWV, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT