text.skipToContent text.skipToNavigation

20A 125/250V 14-20R Straight Blade Single Flush Receptacle, 3-Pole, 4-Wire

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Straight Blade Receptacle 3-Pole 4-Wire 20A 125/250V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials.
  • Durability.
  • Time-tested Design.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin Mexico
Standard UL 498
UPC Number 785007790108
Dimensions
Product Depth US 1.23 in
Product Height US 2.2 in
Technical Information
Amperage 20 A
Connection Non Ground
Number of Poles 3-Way
Number of Wires 4
Wire Size 4
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
What is the plug product code for the 3820 receptacle?

Asked by: JESSI
Thank you for your inquiry. At this time, we do not offer a Nema 14-20 Plug. Best Regards, Technical Support
Answered by: Justin
Date published: 2024-04-01

What are the terminal screw torque values?

Asked by: Electric House
The required torque for the terminal screws, to include all Legrand/Pass & Seymour 15, 20, and 30 Amp receptacles is 14 to 18 inch pounds.
Answered by: Legrand Technical Support
Date published: 2024-09-05

What color wires attach to the Positive and Negative on the 3820 plug?

Asked by: Jwalk77
The Nema 14-20R terminals are marked to be wired as follows: X - HOT Y - HOT W - Neutral G - Ground
Answered by: Legrand Technical Support
Date published: 2020-10-22

Why do you NOT include the NEMA of these type devices in your literature since that is mostly what specifiers use when detailing what they want for a device?

Asked by: TC..
Thank you for your feedback on our product and we will pass this along to our Marketing division.
Answered by: Legrand Technical Support
Date published: 2020-03-06
  • y_2025, m_5, d_2, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_3820, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT