text.skipToContent text.skipToNavigation

Trademaster® Enhanced Decorator Full Hallway Light without Light Sensor, Clear

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Enhanced Decorator Full Hallway Light without Light Sensor, 120VAC
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Impact-resistant face and back body.
  • External screw-pressure-plate back and side wired. Accepts #12 and #14 AWG.
  • Ground screw position under the end of the strap minimizes the risk of contact.
  • Energy-efficient LED has average 20-year life expectancy: eliminates bulb replacement.
  • Increased light output for better illumination.

Specifications

General Info
Color Clear
Product Line Pass & Seymour
Country Of Origin China
UPC Number 785007306484
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  234593
cULus Listed  Yes
Technical Information
Amperage 15 A
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
Is the light dimmable?  Does it have multiple brightness levels? If so, how are they controlled?

Asked by: RaySMc
Part number TMHWLENSCC is a non-dimmable Hallway light.
Answered by: Wiremold Tech Support
Date published: 2024-01-19

Is this device dimmable? 

Asked by: Anonymous
Hello, Part number TMHWLENSCC is a non-dimmable Hallway light. Best Regards, Technical Support
Answered by: Justin
Date published: 2024-01-10

Does a standard decora wall plate fit on this light? Can the light be controlled separately by a separate wall switch? Is there a switch built into the light itself? Can I cover the lens with a template or stencil to illuminate a design or message?

Asked by: RaySMc
Hello, Trademaster® Enhanced Decorator Full Hallway Light without Light (Part #: TMHWLENSCC) can be used with a standard decorator wall plate and can be controlled by a switch. The Decorator Full Hallway Light is UL listed; however, modifying the device will void the UL listing and any applicable warranty. Best Regards, Technical Support
Answered by: Justin
Date published: 2024-01-09

Is the bulb replaceable in this unit? I have 20 in my home and have 8 that have gone out. 

Asked by: Myrissa
Hello, The internal LED is not replaceable in this unit. Best Regards, Technical Support
Answered by: Justin
Date published: 2023-10-09

I have six (Trademaster® Enhanced Decorator Full Hallway Light without Light Sensor, Clear TMHWLENSCC Pass and Seymour ) of these lights installed at the time of building the house in 2013 and one does not work. What is the warranty on these lights?

Asked by: Anonymous
Hello, Thank you for your inquiry, please reach out to the Pass and Seymour Technical Support Team for warranty claims and information.
Answered by: Wiremold Tech Support
Date published: 2022-12-02

What is the lumen output of this device? What is the lumen degradation over time?

Asked by: Harry
The lumens output in *FCD is 4.25 and should not degrade over time. Note - *FCD = Foot Candle Distance. 1 Lumen = 1 FCD.
Answered by: Legrand Technical Support
Date published: 2022-05-19
  • y_2025, m_5, d_1, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_TMHWLENSCC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT