text.skipToContent text.skipToNavigation

Gator Grip Plug, Yellow

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Gator Grip Plug, 3 pole 3 wire, 30A 125/250V, yellow
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Gator Grip Jaws grab cord tighter as you hand turn the housing.
  • Nylon jaws grip securely, but won't damage insulation.
  • Self-locking Dardelet Thread holds securely and assures firm clamping.
  • Fast wiring -- simply insert stranded conductors into individual wiring chambers and tighten oversized terminal screws.
  • Transparent wiring chamber cover allows visual inspection of wiring chambers to assure proper connections.
  • Sloped shoulders won't catch or snap. Automatic cord centering.
  • Brilliant high-visibility yellow.
  • Neoprene Dust Seal helps keep out dirt and debris.
  • Dead front construction
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Yellow
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin Mexico
Standard UL 498
UPC Number 785007124279
Dimensions
Product Height US 2.63 in
Product Length US 3.57 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  146159
cULus Listed  Yes
Technical Information
Amperage 15 A
Number of Poles Single Pole
Number of Wires 3
Wire Size 14 - 10 AWG
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
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;