text.skipToContent text.skipToNavigation

20A 120/208V NEMA L2120 Single Receptacle, 5-Wire 3-Phase, Black

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Turnlok® Single Receptacle 5-Wire 20A 3-Phase 120/208V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compact, impact-resistant nylon face and body are ultrasonically welded together for unrivaled strength.
  • .032 inch thick, brass, triple-wipe power contacts for lasting retention.
  • One piece, high-grade brass contacts offer excellent conductivity and heat-rise resistance.
  • Clearly marked NEMA configuration, rating, and third-party listing on each unit's face.
  • Single-piece, solid brass mounting strap is free of easily loosened rivets found on other brands.
  • Side and external screw-pressure-plate back wire capability.

Specifications

General Info
Color Black
Type Outlet
Finish Matte
Application Sector Commercial, Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Number of Receptacles 1
Standard UL 498, FEDSPEC
UPC Number 785007212051
Dimensions
Product Depth US 1.19 in
Product Height US 2.29 in
Product Width US 1.61 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140596
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
Technical Information
Amperage 20 A
Indoor/Outdoor Indoor
Number of Poles Double Pole
Wire Size 4 AWG
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
What is the torque spec for the terminals

Asked by: Casper
Hello Casper, The required torque for the terminal screws, to include all Legrand/Pass & Seymour Ground Fault Circuit Interrupter (GFCI) Receptacles; and 15, 20, and 30 Amp Switches and Receptacles is 14 to 18 inch pounds. Best Regards, Technical Support
Answered by: Justin
Date published: 2022-12-12

What is the face diameter of the receptacle? I need a stainless steel plate for my customer and I want it to fit properly.

Asked by: Timothy
1.6" PASS AND SEYMOUR SS720
Answered by: Jess
Date published: 2021-07-15
  • y_2025, m_5, d_1, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_L2120R, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT