text.skipToContent text.skipToNavigation

30A NEMA L530 Plug - Black Back, White Front Body

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Turnlok® Plug 3-Wire 30A 125A
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quick-thread assembly screws and cord-grip screws come backed-out, ready-to-wire.
  • Industrial-strength, brass alloy plug blades and connector contacts resist heat rise, provide excellent conductivity.
  • Raised ribs provide non-slip gripping profile for turning to lock and unlock.
  • Double dovetail design provides superior protection against cord pull-out forces.
  • Impact- and corrosion-resistant durable nylon 6 shell material.
  • Rounded back contour reduces snags and hang-ups on the job site.
  • Scallop shell design provides non-slip gripping surface for insertion and withdrawal.
  • Visible stamped NEMA configuration and device rating.
  • New-design external cord grips provide visible assurance of safe and proper cord retention.
  • Integral flexible rubber cord grommet conforms to and seals around SO cord to provide protection from oils, water, or chips entering wiring chamber.

Specifications

General Info
Color Black
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Standard UL 498, FEDSPEC
UPC Number 785007253047
Dimensions
Product Length US 2.58 in
Product Width US 2.2 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  146159
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
Technical Information
Amperage 30 A
Number of Poles Double Pole
Number of Wires 3
Wire Size 4
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
What are the assembly instructions for the L530P? I need a document listing the strip lengths of the cable jacket and wires, and most of all, the torque on the terminal screws.

Asked by: nitpick#42
See the attached documents for strip gauge and torque specifications for L530P
Answered by: Legrand Technical Support
Date published: 2022-09-12

Part # for a 90 degree L530 P ?

Asked by: Jeff
You can add the angled adapter(L20303AN) to the L530P plug to make it 90 degree. https://www.legrand.us/search.aspx?q=l20303an
Answered by: Legrand Technical Support
Date published: 2020-12-23

wiring diagram

Asked by: Bugs
The blade at 9 o'clock is the ground, the blade at one o'clock is the white or neutral, the blade at 5 o'clock is the hot.
Answered by: Legrand Techincal Support
Date published: 2023-08-23

Can I fit 8-2uf b stranded wire in this device?

Asked by: Mike
Thank you for your question regarding Pass & Seymour Turnlok plug(Model # L530P). This plug is rated to except: Cord Grip Accommodations......3 Wire = .225"–.750" diameter; 4 & 5 Wire = .225"–1.150" diameter Terminal Accommodation.......... #18 AWG min. – #8 AWG max.
Answered by: Legrand Technical Support
Date published: 2018-08-15
  • y_2025, m_5, d_2, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_L530P, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT