text.skipToContent text.skipToNavigation

30A Non-NEMA Single Receptacle

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Receptacle Single 30A 120/208V 3-Phase-y
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compact, impact-resistant nylon face and body are ultrasonically welded together for unrivaled strength.
  • Face color coding by voltage facilitates locating and mating of proper devices.
  • One piece, high-grade brass contacts offer excellent conductivity and heat-rise resistance.
  • Clearly marked NEMA configuration, rating, and third-party listing on each unit's face.
  • Single-piece, solid brass mounting strap is free of easily loosened rivets found on other brands.
  • Side and external screw-pressure-plate back wire capability.
  • Accepts #14 - #10 AWG.

Specifications

General Info
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Standard UL498
UPC Number 785007343007
Dimensions
Product Depth US 1.2 in
Product Height US 2.25 in
Product Width US 1.437 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140596
cULus Listed  Yes
Technical Information
Amperage 30 A
Environmental Conditions Consult the Factory
Number of Poles 4-Way
Number of Wires 4
Phase Three
Wire Size 14 - 10 AWG
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
I am hooking up # 8 wire ,ground,red,white,and black ,ground goes on G,white on W,red andblack on hot ,Right

Asked by: fritz
The 3430 terminals are marked and should be wired as follows: G - Ground, W - Neutral, X - Hot, and Y - Hot
Answered by: Legrand Technical Support
Date published: 2019-10-30
  • y_2025, m_5, d_1, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_3430, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT