text.skipToContent text.skipToNavigation

Turnlok® Receptacle 3W 30A 125V/250V

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Turnlok® Single Receptacle 3-Wire 30A 125/250V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compact, impact-resistant nylon face and body are ultrasonically welded together for unrivaled strength.
  • Face color coding by voltage facilitates locating and mating of proper devices.
  • One piece, high-grade brass contacts offer excellent conductivity and heat-rise resistance.
  • Clearly marked NEMA configuration, rating, and third-party listing on each unit's face.
  • Single-piece, solid brass mounting strap is free of easily loosened rivets found on other brands.
  • Side and external screw-pressure-plate back wire capability.
  • Accepts #14 - #10 AWG.

Specifications

General Info
Color Black
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin Mexico
Standard UL 498
UPC Number 785007103052
Dimensions
Product Depth US 3.48 in
Product Height US 1.28 in
Product Width US 1.61 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140596
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
Technical Information
Amperage 20 A
Number of Poles 3-Way
Number of Wires 3
Phase Three
Voltage 125.0 V
Wire Size 18 - 10 AWG
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
what is the difference between L10 -30R AND L6-30R

Asked by: RADS
Thank you for your inquiry regarding our Turnlok receptacles. The difference between the L10-30R and L6-30R is the NEMA configuration and therefore the shape of the receptacle terminals where a plug can be inserted. Both receptacles are rated for 30 amps of course. The L10-30R has two hots and a neutral. There is no ground for that receptacle. Additionally, this receptacle is rated for 125/250 V. The L6-30R is rated for 250 V only and has two hots and a ground wire connection. You can only plug the respective plugs into each receptacle. Therefore, L6-30P goes in L6-30R and L10-30P goes in L10-30R. Hope this helps!
Answered by: Legrand Technical Support
Date published: 2025-01-13
  • y_2025, m_5, d_1, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_L1030R, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT