text.skipToContent text.skipToNavigation

Wattstopper PLUS HF LS LI Sensor, White

HF-LS-LI Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The DALI HF LS LI is a High-Frequency Light Sensing Luminaire Integrated Sensor and Coupler designed to incorporate light and presence sensing control of your DALI luminaire into the Wattstopper PLUS Lighting Control System. The HF LS LI Sensor includes both a light and a presence sensor which utilize an active radar element, allowing a wide range of mounting heights, from 2 to 13 m (6.6 to 43 ft). The HF LS LI Sensor is used with a DALI HF LS LI Coupler, which connects the sensor to your DALI network. Both pieces come equipped to integrate into your luminaire. If independent mounting is preferred, there is a separate ceiling integration kit (ECO CI Kit) available for purchase.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Designed for luminaire integration
  • Wide range of mounting heights from 2 to 13 m (6.6 to 43 ft)

Specifications

General Info
Color White
Type Sensor
Finish Plastic
Application Sector Commercial
Product Line Wattstopper
Features Light Level Sensor
Installation Location Fixture
Warranty Type 5-Year
UPC Number 840356702391
Dimensions
Product Height US 21.0 mm
Product Length US 56.0 mm
Product Width US 28.0 mm
Product Weight US 223.0 g
Listing Agencies / 3rd Party Agencies
CE Certified Yes
Technical Information
Current Draw 2 mA
On Function Selectable Auto/Manual
Topology Daisy Chain
Wire Connection Type Plug Terminal
Compatibility DALI, Wattstopper PLUS
Has Battery No
Indoor/Outdoor Indoor
Mounting Type Fixture Embedded
Operating Temperature -20°-50°C
Operating Temperature Max 50 °C
Operating Temperature Min -20 °C
Sensor Type Daylight, Occupancy
Sensor Technology High Frequency, Photosensor
Sensor Mounting Height 8 m
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
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;