text.skipToContent text.skipToNavigation

Wattstopper PLUS LS PD MULTI3 CI Sensor, 6 m²

LSPD-MULTI-CI Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The DALI LS PD MULTI3 CI is a compact ceiling mounted sensor with a moveable sensor head that is designed to incorporate light and presence sensing control of your DALI luminaires into the Wattstopper PLUS Lighting Control System. The DALI LS PD MULTI3 CI includes both a light and a presence sensor and is used with a DALI Multi3 Coupler to connect to the DALI bus. A separate surface mount kit (SENSOR KIT) is also available if required.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Designed for ceiling mounted applications
  • Can be surface mounted with the SENSOR KIT accessory.
  • Compact design

Specifications

General Info
Color White
Product Series Multi3
Type Sensor
Finish Plastic
Application Sector Commercial
Product Line Wattstopper
Country Of Origin Switzerland
Features Light Level Sensor
Installation Location Ceiling
Warranty Type 5-Year
UPC Number 840356702506
Dimensions
Product Height US 19.0 mm
Product Length US 50.0 mm
Product Width US 50.0 mm
Product Weight US 30.0 g
Listing Agencies / 3rd Party Agencies
CE Certified Yes
Technical Information
Current Draw 16 mA
On Function Selectable Auto/Manual
Topology Daisy Chain
Wire Connection Type Plug Terminal
Compatibility DALI, Wattstopper PLUS
Has Battery No
Indoor/Outdoor Indoor
Mounting Type Spring Clip
Operating Temperature 0°-50°C
Operating Temperature Max 50 °C
Operating Temperature Min 0 °C
Sensing Range 6 m
Sensor Type Daylight, Occupancy
Sensor Technology Passive Infrared (PIR), Photosensor
Sensor Mounting Height 4 m
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
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;