text.skipToContent text.skipToNavigation

Wattstopper PLUS VISION Sensor, 21 m²

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 63ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The VISION Sensor is ideal for large areas such as open-plan offices, corridors and storage rooms. It can be used with the Wattstopper PLUS Light Management System using a DALI High Bay Coupler. Daylight sensing can also be achieved by using the DALI High Bay Coupler.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Options for High Bay, and large area applications
  • DALI integration and daylight sensing using the DALI High Bay Coupler
  • DALI High Bay Coupler suitable for mounting heights up to 13 m (43 ft)

Specifications

General Info
Color White
Type Sensor
Finish Plastic
Application Sector Commercial
Product Line Wattstopper
Country Of Origin Mexico
Installation Location Ceiling
Warranty Type 5-Year
Dimensions
Product Height US 40.0 mm
Product Length US 115.0 mm
Product Width US 116.0 mm
Product Weight US 135.0 g
Listing Agencies / 3rd Party Agencies
CE Certified Yes
Technical Information
Current Draw 16 mA
On Function Selectable Auto/Manual
Topology Daisy Chain
Wire Connection Type Plug Terminal
Compatibility DALI, Wattstopper PLUS
Has Battery No
Indoor/Outdoor Indoor
Mounting Type Twist Lock
Operating Temperature -10°-70°C
Operating Temperature Max 70 °C
Operating Temperature Min -10 °C
Sensing Range 21 m
Sensor Type Occupancy
Sensor Technology Passive Infrared (PIR)
Sensor Mounting Height 4.5 m

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 57ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;