text.skipToContent text.skipToNavigation

1-Gang, 4-Port Wall Plate, White

WP3404WH On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$1.52 USD

The Legrand 1-Gang 4-Port Wall Plate is an economical choice for the cost-conscious homeowner. This versatile wall plate provides four ports for various configurations, making it ideal for organizing your connections. It mounts easily in Legrand Installation Brackets or low voltage mud rings, ensuring a secure and professional installation. Available in white, almond, and ivory, it offers a clean and polished look to complement any decor.
Color White
Pack Size 1-PK
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Economy wall plate for the cost conscious homeowner

Specifications

General Info
Color White
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Construction Molded Plastic
Standard ANSI/UL 1863, cULus, RoHS
UPC Number 804428025719
Technical Information
Cutout 4 Keystone
Number of Gangs 1
Orientation Vertical
Thickness 0.1 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;