text.skipToContent text.skipToNavigation

radiant® Blank Decorator Wall Strap, Gray

radiant® Blank Decorator Wall Strap, White is rated 5.0 out of 5 by 23.
  • y_2025, m_5, d_2, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_13, tr_10
  • loc_en_US, sid_326RGRY, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT

$7.23 USD

Cover empty electrical boxes without compromising style, with a sleek Wall Plate Insert. Perfect for filling in unused openings from outdated cables or data jacks, while perfectly coordinating with the designer switches and outlets from the radiant® Collection. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Add an aesthetic touch while covering electrical boxes you no longer use.
  • Attaches to electrical box with mounting straps.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Color Gray
Product Line Pass & Seymour
Country Of Origin China
Wall Plate Type Wall Plate Insert
UPC Number 785007248852
Technical Information
Mounting Type Box
Number of Gangs 1

Reviews

Rated 5 out of 5 by from Highly recommend this product. The new blank inserts fit perfect with the screwless plates unlike the previous metal blank insert.
Date published: 2025-02-14
Rated 5 out of 5 by from Great products Great products and easy to install. The dimmers are great because you install the wires directly on the devices instead of some dimmers that have wire leads coming off the back, makes it easier when boxes have little room from box fill.
Date published: 2024-10-31
Rated 5 out of 5 by from Excellent product Excellent product reasonably priced. Highly recommend
Date published: 2024-07-12
Rated 5 out of 5 by from Paddle switch I love how they work and have a nice look to them. The led lights are a nice touch also.
Date published: 2023-10-16
Rated 5 out of 5 by from The best space filler! Custom home and I misunderstood our shade installer during the build so my electrician wired the switches all to have a spot for the automated window shades. When install came my shade installer handed me a remote and said of no they work off this not a wall switch. So I had the wall plate on and a giant hole in if of the switch bays. This filled it perfectly with a seemless look, much better than filling with a switch that doesn’t even do anything. Clean and does the job.
Date published: 2023-08-12
  • y_2025, m_5, d_2, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_13, tr_10
  • loc_en_US, sid_326RGRY, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;