text.skipToContent text.skipToNavigation

Double Weave, Standard Length, Closed Mesh, Offset Eye

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Double Weave, Standard Length, Closed Mesh, Offset Eye. Cable Diameter - 3.000-3.490-inch, Mesh Length - 22-inch, Break Strength - 16,000 lbs.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Slack grips are reusable grips used for pulling slack in underground cable preparatory to final placement.
  • They may also be used for cable removal. Slack grips feature an offset eye for easy attachment to the pulling line.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin Mexico
UPC Number 785007995046
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
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;