Brand
Choose from one of Legrand's brands.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Color
The color of the product itself
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
Cable Entry
The Type/Specification of the Access Points Where the Cables are Made to Enter or Exit.
Frequency Band
A Continuous Group, or Range, of Frequencies with an Upper Limit and a Lower Limit
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
Installation Location
Where a Device is or is to be Installed
Mounting
Something that Serves as a Support, Setting, or Backing for the item
Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
Antenna
A Conductor or Set of Conductors Used to Radiate RF Energy Into Space or to Collect RF Energy from Space or to Do Both
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Number of Ports
The Number of Application-Specific or Process-Specific Software Construct Serving as a Communication Endpoint / is Generally a Specific Place for Being Physically Connected to Some Other Device /A Number of Physical Access Point(S) Between a Conductor and
Input Voltage
The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System
Output Voltage
The Voltage Measured at the Output Terminals of a Power Supply
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Number of Knockouts
How many knockouts are there in the product
Knockout Size
Physical dimension of the knock-out size, could be diameter or a range
Enclosure Type
Style, Type, Size, Etc. of the Enclosure of a Device
Data Transfer Rate
The Speed at Which Data is Transferred from one Location to Another with in the Time Frame
Power Supply
The Specification of the Electrical Power or the Description of This Electrical Power Which is Required for the Proper Functioning of the item
Encryption
The Activity of Converting Data or Information Into Code
Product Family
Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.
Operating Temperature
The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit
Included
The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product
Product Has Potential to Contribute to LEED
This product contributes to earning credits in the LEED rating system.
Wire Connection Type
Describes the method used to connect wires to the device, such as screw terminals, push-in connectors, or lead wires.
Operating Temperature Min
Indicates the lowest possible temperature a device can be safely used without the risk of failure or damage.
Security Method
Describes the functions or methods used by a device or software to protect against unauthorized access to a device or software platform.
Number of Connections
Antenna Pattern
Captures the directional representation of how radio waves are sent and received by the antenna.
Storage Temperature
Describes the temperature or range of temperatures at which a product can be safely stored or kept without damaging or altering the performance characteristics of the device.
Indicator
Describes the type/specification of signaling a device uses to indicate abnormal and/or operating conditions.
Bus Power Supply
Refers to the electrical power provided to a device through a common communication bus.
Max Distance Support
Refers to the maximum range a signal can be effectively supported to by a device.
Topology
The arrangement in which the Nodes of a LAN are connected to each other.
Current Draw
The amount of electrical current the device uses during operation, measured in amperes (or amps).
Configuration
Describes the specific arrangement and/or structure of a device's components.
Mounting Hole Type
Describes the style of holes or openings used to either mount a device or mount to a device.
Operating Humidity
Describes the range of humidity at which a device can be utilized safely without the risk of failure or damage.
Product Series
A collection of related products that share a common design, technology, or purpose. Products within the series either maintain a cohesive brand / style identity or work together to serve a particular solution.
Wireless Range
Describes the maximum distance wireless devices can be separated while preserving signal quality and reliability.
Enclosure Size
The approximate height of the compatible wiring enclosure.
Line Frequency
The frequency of alternating current (AC) in an electrical power system, measured in Hz. Also commonly referred to as Utility Frequency, Power Line Frequency, or Mains Frequency.
Features
Unique characteristics and functionality that set the product apart from others in its field.
Operating Temperature Max
Indicates the highest possible temperature a device can be safely used without the risk of failure or damage.
Warranty Type
The product warranty that accompanies the specific product.
Device Interface
Refers to the type and/or specification of connectors used by a device to establish a connection with other devices or systems for data transfer.
Finish
Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.
Product Length
The overall length of a product.
Number of Relays
Denotes the number of controlled loads a device can support.
Material
Indicates the primary material(s) used to construct a product.
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Protocol
A Convention or Standard that Controls or Enables the Connection, Communication, and Data Transfer Between Two Computing Endpoints, the Rules Governing the Syntax, Semantics, and Synchronization of Communication
Connector Type
The Type of Connectors / Terminals that Tool can Crimp to Wire or Cable
Network Components
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDLM Wired Network Bridge ModuleLMBC-300 WattstopperThe LMBC-300 Digital Network Bridge provides a segment network connection for a group of Digital Lighting Management (DLM) local network devices.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsNetwork accessory enclosure 9 routers, 16 port switchesLMNC-9 WattstopperThe LMNC is a surface-mount NEMA1-rated enclosure with DIN rails for mounting DLM network components.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsMSTP Router for LI Controls BASRT-B-WS DIN mountingNB-ROUTER WattstopperThe NB-ROUTER provides a connection point between a single Digital Lighting Management (DLM) segment network and an Ethernet LAN.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDLM Wired Network Bridge Module, USALMBC-300-U WattstopperThe LMBC-300 Digital Network Bridge provides a segment network connection for a group of Digital Lighting Management (DLM) local network devices.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections8 port Ethernet switch for LMSM, DIN mountingNB-SWITCH-8 WattstopperThe NB-SWITCHES are enterprise-grade Ethernet switches that work with up to four or seven NB-ROUTERS to provide high speed connectivity for Digital Lighting Management (DLM) networked systems.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDLM N4 Supervisor Software, 100 Network Connections + 18mo SMALMJA-SUP100-SMA-18 WattstopperThe LMJA-8xxx-SM is a Network Controller designed to communicate with Wired and Wireless DLM Network Bridges, for local in-room wired networks and/or LMCP panels.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDLM Zone Controller, Scheduler and Network InterfaceLMZC-301 WattstopperThe LMZC-301 zone controller provides power and connectivity to Digital Lighting Management (DLM) fixture controllers as well as switches, occupancy sensors, daylight sensors, and input modules.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDLM WIRELESS 6LoWPAN BORDER ROUTER w/LMPB-100LMBR-650 WattstopperThe wireless border router manages the creation and configuration of the IPv6 Mesh wireless network for up to 50 DLM Wireless bridge and 250 total devices, and provides network connectivity via wired Ethernet to a local area network (LAN).
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHardware and 1st Year Remote Support Warranty For LMJA-8300-xRACCESS-6 WattstopperConnected Services (RACCESS) is hardware, installed on a compatible lighting control system, that enables secure access for remote diagnostics and real-time technical support from the Legrand Remote Operations Center (ROC).
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsPOWER SUPPLY for JACE 8000 / 24VDC 1.0 AMPSNB-PS1 WattstopperThe LMNC is a surface-mount NEMA1-rated enclosure with DIN rails for mounting DLM network components.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHardware and 1st Year Remote Support Warranty For LMJA-8125-xRACCESS-3 WattstopperConnected Services (RACCESS) is hardware, installed on a compatible lighting control system, that enables secure access for remote diagnostics and real-time technical support from the Legrand Remote Operations Center (ROC).
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDLM Design and Programming SoftwareLMCS-100 WattstopperLMCS software is used for designing DLM systems as well as configuring and troubleshooting them.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsLMSM Segment Manager License for Connection to SupervisorLMSM-CONNECT WattstopperThe LMSM Segment Manager is a network controller designed to communicate with DLM local networks and/or LMCP panels.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDLM N4 JACE8000-SM, MAX 125 ROOMS, 1YR SW MAINT INCLLMJA-8125-SM WattstopperThe LMJA-8xxx-SM is a Network Controller that runs on Niagara N4.9 designed to communicate with Wired and Wireless DLM Network Bridges, for local in-room wired networks and/or LMCP panels
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsOPENADR VEN CONNECTION WATTSTO PPER PROVIDED CONNECTIONLMDR-VEN WattstopperThe Wattstopper DLM Demand Response cloud-based platform (LMDR-VEN) facilitates secure communication via Wattstopper RACCESS modem between utility and customer sites with the OpenADR 2.0b protocol for demand response applications.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDLM N4 JACE8000-SM, MAX 300 ROOMS, 1YR SW MAINT INCLLMJA-8300-SM WattstopperThe LMJA-8xxx-SM is a Network Controller that runs on Niagara N4.9 designed to communicate with Wired and Wireless DLM Network Bridges, for local in-room wired networks and/or LMCP panels
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsNEMA1-Rated Small Enclosure for DLM Network Controller/RaccessLMNC-ENC1 WattstopperThe LMNC-ENC1 is a surface-mount NEMA1-rated enclosure with a DIN rail for mounting one LMJA-8xxx-SM Network Controller with a removable cover.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDLM WIRELESS 6LoWPAN BRIDGE w/BLELMBC-650 WattstopperThe LMBC-650 Wireless Network Bridge provides room to room network connectivity for DLM wired rooms with Wattstopper Digital Lighting Management (DLM) devices.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsLMJA-8XXX RS-485 ADD-ON MODULE, DUAL PORTLMJA-NPB-2X-485 WattstopperThe LMJA-8xxx-SM is a Network Controller designed to communicate with Wired and Wireless DLM Network Bridges, for local in-room wired networks and/or LMCP panels.