text.skipToContent text.skipToNavigation

DLM N4 Supervisor Software, 100 Network Connections + 18mo SMA

LMJA-SUP100-SMA-18 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMJA-8xxx-SM is a Network Controller designed to communicate with Wired and Wireless DLM Network Bridges, for local in-room wired networks and/or LMCP panels. It provides control, monitoring, adjustment, and standard or Human Centric Lighting (HCL) scheduling functionality for networked DLM systems. The Network Supervisor is a PC server running similar software designed to coordinate control of multiple LMJA-8xxx-SMs and store historical data
Number of Connectors 100
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides global control of DLM segment networks and access to advanced features
  • Support for both Wired and Wireless DLM network Bridges
  • Runs Niagara N4.9 with DLM Segment Manager Station
  • Designed for and supports third party integration with BAS through BACnet/IP
  • Create, view and edit building schedules and scenes
  • Can support custom floor plans UI through 3rd party

Specifications

General Info
Type System Software
Application Sector Commercial
Product Line Wattstopper
Country Of Origin United States
Standard BACnet, Niagra 4
UPC Number 754182945115
Technical Information
Compatibility DLM Segment Manager, DLM Wired
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
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;