text.skipToContent text.skipToNavigation

Network accessory enclosure w/o routers/switches

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMNC is a surface-mount NEMA1-rated enclosure with DIN rails for mounting DLM network components. Comes with hinged cover and provided empty (LMNC-MT) or with 1–9 installed routers. Based on the catalog number suffix, a specific number of NB-ROUTERs and an NB-SWITCH can be installed in the panel and pre-wired to a power supply. Two single outlets are provided on the power supply, one for connecting an LMJA-8xxx-SM plug-in power supply, and a convenience outlet for a laptop or other technician required components.
Network Connectivity No NB-SWITCH
Number of Connectors 0
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • NEMA1-rated enclosure
  • DIN rail mounting for easy installation or removal of LMJA-8xxx-SM (ordered separately)
  • Includes selection of pre-wired NB-ROUTERs and NB-SWITCH
  • Single termination point for one 120VAC circuit to power all devices
  • Power supply with two 120V outlets for Network Controller power and laptop or other set up tools

Specifications

General Info
Color Gray
Product Series LMNC
Type Enclosure
Finish Glossy, Painted
Application Sector Commercial
Product Line Wattstopper
Country Of Origin United States
Included Data Cables, DIN Rails, Hinged Door, Power Supply, Power Wiring
Number of Knockouts 1
Warranty Type 5-Year
Standard UL, ANSI 61
UPC Number 754182938155
Dimensions
Product Depth US 5.4 in
Product Height US 10.5 in
Product Width US 16.0 in
Knockout Size 1 in
Technical Information
Cable Entry Knockout
Compatibility DLM Wired
Enclosure Type NEMA 1, Network
Gauge 14
Input Voltage 120 VAC
Line Frequency 50 Hz, 60 Hz
Mounting Wall
Mounting Type Screw Mount
Power Supply 120 - 24VAC
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
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;