text.skipToContent text.skipToNavigation

Cable Access Strap, White

WP1014WHV1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$13.25 USD

Provide clean cable access from any wall to your source with this pre-configured cable access strap.
Color White
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Support multimedia applications where A/V connections are needed
  • Provides a clean out of the box solution.

Specifications

General Info
Color White
Application Sector Residential
Product Line On-Q
Country Of Origin China
Included Wall Plate
Standard RoHS
UPC Number 804428030225
Dimensions
Product Depth US 1.3 in
Product Height US 4.19 in
Product Width US 1.65 in
Technical Information
Cutout 1 Brush Access
Orientation Vertical
Thickness 0.01 in
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
How does this install into the wall - does it mount into a 1 gang outlet box?

Asked by: KJoLan
Install into a low voltage bracket like the Arlington LV-1.
Answered by: Dustin
Date published: 2024-03-28
  • y_2025, m_5, d_1, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WP1014WHV1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT